text.skipToContent text.skipToNavigation

Alternate Catalog No. : EF147 3/8

Catalog No. : EF1473/8

Description:  FENDER WASHER 3/8IN STL

UPC: 616013323434

Washer, Fender, Size 3/8 Inch, Diameter 1-1/2 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Fender washer

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with channel and channel fittings

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Inside Diameter

13/32 in

Thickness

0.08 in

Outside Diameter

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here