text.skipToContent text.skipToNavigation

Catalog No. : EF147-1/4SS6

Description:  STRUT,FENDERWASHER 1/4 X 1 1/4SS6

UPC: 616013114377

Washer, Fender, Size 1/4 Inch, Diameter 1-1/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Fender washer

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Inside Diameter

1/4 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here