text.skipToContent text.skipToNavigation

Catalog No. : EF147-1/2SS316

Description:  FENDER WASHER STAINLESS

UPC: 616013107348

Washer, Fender, Size 1/2 Inch, Diameter 2 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Fender washer

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Inside Diameter

17/32 in

Thickness

0.051 in

Outside Diameter

2 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here