Catalog No. : EF147-1/2EG
Description: FENDER WASHER.5 IN
UPC: 616013102817
Washer, Fender, Size 1/2 Inch, Diameter 2 Inches, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- SilverGalv finish will not chip or peel.
Descriptors
|
Category |
Fender washer |
|
Special Features |
SilverGalv finish will not chip or peel. |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Outside Diameter |
2 in |
ETIM Classification
ETIM
EC000098 Washer
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |