Catalog No. : EDS271-B
Description: PVC CTD DEAD END BOX 1GNG 3/4IN BLU
UPC: 704508026714
PVC Coated Dead End Single Gang Back Box, Hub Size 3/4 Inch/ 21 Metric, Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Outlet box |
|
Application |
For Use with Receptable |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Iron |
|
Color |
Blue |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch/21mm |
ETIM Classification
ETIM
EC002600 Box/housing for surface mounting on the wall/ceiling
|
Shape |
Rectangular |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Other |