Catalog No. : ECD284-TB
Description: 1/4 INCH DRAIN BREATHER, XP
UPC: 786210737652
1/4 Inch Drain/Breather, Stainless Steel for Hazardous and Non Hazardous Locations
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
ECD Drains/Breathers-Hazardous Location |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL Recognized, CSA |
Dimensions
|
Trade Size |
1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E193396 | N/A | EBNV | N/A | N/A |