Catalog No. : ECB16
Description: PLAIN TERMIN /NC16 N-MET COND/BLACK
UPC: 5020963016721
End Cap, Nominal Conduit Size 16mm, Acetal (POM), Provides a Smooth Finish to Conduit Preventing Any Damage to Cables When Not Terminated with a Fitting, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
|
Application |
Provides a Smooth Finish to Conduit Preventing Any Damage to Cables When Not Terminated with a Fitting |
Specifications
|
Material |
Acetal (POM) |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 16mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000879 Cable entry sleeve
|
Suitable for cable diameter |
16-16 mm |
|
Colour |
Black |