text.skipToContent text.skipToNavigation

Alternate Catalog No. : EC 3

Catalog No. : EC3

Description:  PIPE SPRT COND SZ 3IN MALL IRON

UPC: 785991500165

Support, Pipe, Outer Diameter of Conduit or Pipe 3.500, Nominal Conduit Size 3 Inch, Malleable Iron, For Mounting Pipe or Conduit Verticall Across Beam
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hanger for trapezoidal ceiling

Specifications

Material

Malleable Iron

Finish

Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

CSA 63683

Dimensions

Size

3 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 63683 468105 N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here