text.skipToContent text.skipToNavigation

Alternate Catalog No. : EC 2

Catalog No. : EC2

Description:  PIPE SPRT COND SZ 2IN MALL IRON

UPC: 785991500127

Support, Pipe, Outer Diameter of Conduit or Pipe 2.375, Nominal Conduit Size 2 Inch, Malleable Iron, For Mounting Pipe or Conduit Verticall Across Beam.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Application

For use with conduit or pipe

Specifications

Material

Malleable Iron

Finish

Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

2

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 63683 468105 N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here