Alternate Catalog No. : EC 1 1/4
Catalog No. : EC11/4
Description: PIPE SPRT COND SZ 1-1/4IN MALL IRON
UPC: 785991500080
Support, Pipe, Outer Diameter of Conduit or Pipe 1.660, Nominal Conduit Size 1-1/4 Inch, Malleable Iron, For Mounting Pipe or Conduit Verticall Across Beam
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Application |
For use with conduit or pipe |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1-1/4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468105 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |