text.skipToContent text.skipToNavigation

Catalog No. : EC-2HDG

Description:  PIPE SPRT COND SZ 2IN HDG STL

UPC: 785991920642

Support, Pipe, Outer Diameter of Conduit or Pipe 2.375, Nominal Conduit Size 2 Inch, Hot Dip Galvanized Steel, For Mounting Pipe or Conduit Verticall Across Beam
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hanger for trapezoidal ceiling

Specifications

Material

Malleable Iron

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

2 Inches

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here