text.skipToContent text.skipToNavigation

Alternate Catalog No. : EC-1 1/4HDG

Catalog No. : EC-11/4HDG

Description:  PIPE SPRT COND SZ 1-1/4IN HDG STL

UPC: 785991920628

Support, Pipe, Outer Diameter of Conduit or Pipe 1.660, Nominal Conduit Size 1-1/4 Inch, Hot Dip Galvanized Steel, For Mounting Pipe or Conduit Verticall Across Beam
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hanger for trapezoidal ceiling

Specifications

Material

Malleable Iron

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1-1/4 Inch

Documents/Support Tools

Sales Drawing

Click here