Catalog No. : EB118-110PG
Description: EXTD BED CBL CLP 1.1IN PG STL
UPC: 616013074497
Made or assembled in Canada.
Clamp, Extended Bed Cable, Pipe Size 1.10 Inch, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Hose or pipe clamps |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Number Of Holes |
0 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1.10 Inches |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |