Catalog No. : EAJC26-B
Description: PVC CTD OUTL BOX W/CVR 3/4IN BLUE
UPC: 704508439576
Descriptors
|
Category |
Outlet box |
|
Special Features |
Water Shedding Cover, Suitable for Wet Locations When Mounted in Upright Position |
|
Application |
Protect Conductors in Threaded Rigid Conduit, Act as Pull and Splice Boxes |
Specifications
|
Number Of Outlet |
2 |
|
Material |
Iron Body with Aluminum Cover |
|
Color |
Blue |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Size |
3/4 Inch |
|
Shape |
Rectangular |
|
Number of inlets |
2 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Other |