Catalog No. : EAJ06-G
Description: PVC CTD REPL CVR FOR EAJ BODY GRY
UPC: 704508030735
PVC Coated Conduit Body Replacement Cover for EAJ Body with 3-3/16 Inch Female Thread, Copper Free Aluminum, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Aluminum |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3-3/16 Inch |