Catalog No. : EACT-0750
Description: 15-35KV 600-900A SHEARBOLT CONN0750
UPC: 75114343572
Descriptors
|
Category |
Mechanical connector lug and cap |
|
Special Features |
Installs using a standard Wrench and Socket. Special design with grooves for an optimal contact. Designed and tested for use on both aluminum and copper conductors. |
|
Application |
IEEE 386 Separable Connectors. 600/900 Amp Elbow Connectors, Vault Stretcher and Straight receptacles form 15, 25 and 35 kV. Solid and Stranded Aluminum and Copper Conductors. |
Specifications
|
Conductor Range |
350 to 750 kcmil |
|
Color |
Tin |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 386 Separable Connector |
Dimensions
|
Length |
5.83 in , 148 mm |
|
Width |
1.65 in , 42 mm |
Documents/Support Tools
|
Marketing Brochure |