Catalog No. : EABX26SA-G
Description: PVC CTD COND BOX 4HUBS 3/4IN AL GRY
UPC: 704508029012
Descriptors
|
Category |
Outlet box |
|
Special Features |
Taper Threaded Hubs to Provide Ground Continuity |
|
Application |
Provide Protection Against Exterior Explosion Where Acetylene, Hydrogen and Other Hazardous Gases are Present |
Specifications
|
Number Of Outlet |
4 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Size |
3/4 Inch |
|
Shape |
Rectangular |
|
Number of inlets |
4 |
|
Type of housing feed-through |
Thread |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Colour |
Grey |