text.skipToContent text.skipToNavigation

Catalog No. : E9U2WRN2

Description: 

UPC:

2-gang weatherproof Vertical Mount In-Use Box Cover - White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Special Features

Paintable surface with textured finish to hid scratches

Application

UV resistant - suitable for outdoor use.

Specifications

Material

Non-metallic

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E42728