Catalog No. : E9G2SSNR
Description: 2-GANG WP VERT MNT BX CVR 2TGL 3PK
UPC: 34481190523
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Shape |
Square |
|
Number Of Outlet |
0 |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4.85 Inches x 4.85 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Length |
123.19 mm |
|
Width |
123.19 mm |
|
Depth |
46.736 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |