Catalog No. : E9G2GTMR
Description: WP CVR GFI/TOGGLE 2G WHT
UPC: 34481191575
WP CVR GFI/TOGGLE 2G WHT
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Polycarbonate |
|
Shape |
Square |
|
Number Of Outlet |
2 |
|
Color |
White |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4.82 Inches x 4.82 Inches |
ETIM Classification
ETIM
EC002656 Cover for box/housing for built-in mounting in the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |