Catalog No. : E998K-UPC
Description: 2-1/2 INCH SERVICE ENTRANCE CAP
UPC: 34481025078
Service Entrance Cap, Size 2-1/2 Inches, Width 7.47 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 2
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Removable cover with plate knockouts. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E23018 |
Dimensions
|
Size |
2-1/2 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |