text.skipToContent text.skipToNavigation

Catalog No. : E998J-CAR

Description:  SVC-ENT CAP 2IN GRY PVC 5PK

UPC: 34481131502

Service Entrance Cap, Size 2 Inches, Width 4.26 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 5
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Removable cover with plate knockouts.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Standard

UL E23018

Dimensions

Size

2

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4039

Documents/Support Tools

Sales Drawing

Click here