Catalog No. : E998H-CAR
Description: SVC-ENT CAP 1-1/2IN GRY PVC 5PK
UPC: 34481131496
Service Entrance Cap, Size 1-1/2 Inch, Width 3.52 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 5
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Removable cover with plate knockouts. |
|
Application |
For vertical applications only |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E2318 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |