Catalog No. : E997M
Description: 3-1/2 INCH SCH 40 END BELL
UPC: 34481061496
Made or assembled in Canada.
Bell End, Size 3-1/2 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Type |
Rigid Non-Metallic Conduit Fittings & Accessories |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
3-1/2 in |
|
Width |
4.598 in |
|
Length |
2.135 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |