Catalog No. : E997L-CAR
Description: END BELL 3 IN GRAY PVC 10PK
UPC: 34481131168
Made or assembled in Canada.
Bell End, Size 3 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 10
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
3 in |
|
Width |
4.09 in |
|
Length |
2 in |
Documents/Support Tools
|
Sales Drawing |