text.skipToContent text.skipToNavigation

Catalog No. : E997K-CAR

Description:  END BELL 2-1/2 IN GRAY PVC 10PK

UPC: 34481131151

Made or assembled in Canada.

Bell End, Size 2-1/2 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 10
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

2-1/2 in

Width

3.488 in

Length

2 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here