Catalog No. : E997F-CAR
Description: END BELL 1 IN GRAY PVC 15PK
UPC: 34481131113
Made or assembled in Canada.
Bell End, Size 1 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 15
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
1 in |
|
Width |
1.788 in |
|
Length |
1.89 in |
Documents/Support Tools
|
Sales Drawing |