text.skipToContent text.skipToNavigation

Catalog No. : E996L

Description:  BOX ADPTR 3INX2-1/16IN PVC

UPC: 34481208273

Made or assembled in Canada.

Box Adapter, Size 3 Inches, Length 2-1/16 Inches, Outer Diameter 3.500 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

Adapts non-metallic conduit to all electrical enclosures by inserting adapter through knockout and cementing into Carlon couplings.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

3

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002326 Cable plug for cable-/installation tube entry

Suitable for built-in installation box

Y

Suitable for junction box

Y

Suitable for cable box

N

Suitable for expansion ring

Y

Number of conduit lead-ins

1

Documents/Support Tools

Sales Drawing

Click here