Catalog No. : E996K-CAR
Description: 2-1/2 INCH PVC BOX ADAPTER
UPC: 34481131090
Made or assembled in Canada.
Box Adapter, Size 2-1/2 Inches, Length 1-15/16 Inches, Outer Diameter 2.875 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80, Pack of 10
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Width |
2.875 in |
|
Length |
1.77 in |
ETIM Classification
ETIM
EC002326 Cable plug for cable-/installation tube entry
|
Suitable for built-in installation box |
Y |
|
Suitable for junction box |
Y |
|
Suitable for cable box |
N |
|
Suitable for expansion ring |
Y |
|
Number of conduit lead-ins |
1 |