Catalog No. : E996E
Description: 3/4 INCH BOX ADAPTER
UPC: 34481062622
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Special Features |
dapts non-metallic conduit to all electrical enclosures by inserting adapter through knockout and cementing into Carlon couplings |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
3/4 Inch |
|
Width |
1.32 in |
|
Length |
0.9 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
|
Suitable for built-in installation box |
Y |
|
Suitable for junction box |
Y |
|
Suitable for cable box |
N |
|
Suitable for expansion ring |
Y |
|
Number of conduit lead-ins |
1 |
Documents/Support Tools
|
Sales Drawing |