text.skipToContent text.skipToNavigation

Catalog No. : E995J

Description:  2 INCH METER OFFSET

UPC: 34481066361

Made or assembled in Canada.

Meter Offset, Size 2 Inches, Offset 0.684 Inches, Length 4.270 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 PVC
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Wiring duct fitting and accessories

Special Features

Socket on one end with threads on offset.

Application

For use with Schedule 40 and 80 PVC

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

2 Inches

Length

4.27 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here