text.skipToContent text.skipToNavigation

Catalog No. : E994ER-CTN

Description:  OFFSET 3/4IN O/S SZ 0.25IN PVC

UPC: 34481159216

Offset, Size 3/4 Inch, Offset 0.250 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 14
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

3/4

Length

6 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant