text.skipToContent text.skipToNavigation

Catalog No. : E994DRL

Description:  OFFSET 1/2IN O/S SZ 0.250IN PVC

UPC: 34481210733

Offset, Size 1/2 Inch, Offset 0.250 Inches, Material PVC, Color Grey, For use with Schedule 40 and 80 Conduit, Pack of 25
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1/2 Inch

Length

6 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant