Catalog No. : E990DER-CAR
Description: 3/4 INCH PVC PULL ELBOW W/REDUCER
UPC: 34481182627
1/2 inch to 3/4 inch non-metallic access pull elbow with reducer bushings.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Application |
Access pull point for cable in tight radius. Allows conduit changes in direction. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Width |
1.12 in |
|
Length |
2.19 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Surface protection |
Untreated |
|
Surface polished |
N |