Catalog No. : E990D
Description: PULL ELB 1/2IN PVC
UPC: 34481066217
Access Pull Elbow, Size 1/2 Inch, Width 2.187 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Application |
For use with Schedule 40 and 80 Conduit |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
1/2 Inches |
|
Width |
2.187 in |
|
Depth |
0.718 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface protection |
Untreated |
|
Surface polished |
N |
Documents/Support Tools
|
Sales Drawing |