Catalog No. : E98TSCM-CAR
Description: CVR, TGGLE SWITCH, WH
UPC: 34481131823
1-gang weatherproof Vertical Mount Toggle Switch Box Cover - White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Shape |
Rectangular |
|
Number Of Outlet |
0 |
|
Color |
White |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4.75 Inches x 3.00 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
ETIM Classification
ETIM
EC002656 Cover for box/housing for built-in mounting in the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
White |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |