Catalog No. : E98STSCR
Description: 1-G FS-BX SW RCPT CVR GRY
UPC: 34481191889
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
PVC |
|
Shape |
Rectangular |
|
Number Of Outlet |
0 |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4.72 Inches x 2.98 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
119.888 mm |
|
Width |
75.692 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |