Catalog No. : E98SGDR
Description: 1-G FS-BX DPLX RCPT CVR GRY
UPC: 34481191872
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Each cover to include four #6-32x1/2 long flat or oval head with slotted/phillips combo head nicel plated steel screws taped to the back of the cover." |
|
Application |
For outdoor use only |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
119.888 mm |
|
Width |
75.692 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |