Catalog No. : E98G30N-CAR
Description: WP COVER 30 AMP RECEPTACLE GRAY
UPC: 34481131762
Carlon nonmetallic boxes. Made for quick and easy installation, code-compliance and durability, Carlon nonmetallic boxes and accessories are widely recognized as the industry standard.
- To cover a device installed into an outdoor weatherproof box.
- With gasket.
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Paintable surface with textured finish to hid scratches |
|
Application |
UV resistant - suitable for outdoor use. |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 31146 | 441302 | N/A | 31146-51 | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |