Catalog No. : E98G20N-CAR
Description:
UPC:
Descriptors
|
Category |
Electrical box covers |
|
Application |
UV resistant - suitable for outdoor use. |
Specifications
|
Material |
Polycarbonate |
|
Shape |
Rectangular |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4.75 Inches x 3.20 Inches |
|
Length |
120.65 mm |
|
Width |
76.2 mm |
|
Depth |
19.812 mm |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |