Catalog No. : E98DTSCR
Description: 1-G DBL SW RCPT BX CVR GRY
UPC: 34481191919
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
PVC |
|
Shape |
Square |
|
Number Of Outlet |
0 |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4.80 Inches x 4.80 Inches x 0.25 Inches |
|
Length |
121.92 mm |
|
Width |
121.92 mm |
|
Shape |
Square |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |