Catalog No. : E98DGDR
Description: 2-G DBL DPLX RCPT BX CVR GRY
UPC: 34481191926
2-Gang Double Duplex Receptacle Box Cover - Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
PVC |
|
Number Of Outlet |
2 |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002656 Cover for box/housing for built-in mounting in the wall/ceiling
|
Length |
121.92 mm |
|
Width |
121.92 mm |
|
Shape |
Square |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |