text.skipToContent text.skipToNavigation

Catalog No. : E989R-1-HD

Description:  12X12X6IN THERMO-PLASTIC JCT BOX

UPC: 34481022855

Molded Junction Box, Length 12 Inches, Width 12 Inches, Depth 6 Inches, Material Noryl, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical junction box

Special Features

The first non-metallic junction box UL Listed with a NEMA 6P rating per Section 314, exception of the National Electrical Code.

Application

Carlon junction box offers all the corrosion resistance and physical properties needed for direct burial applications.

Specifications

Material

Noryl

Color

Gray

Knockouts

0

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR31146 461201 N/A N/A N/A
UL E88685 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108471A4223

ETIM EC002713 Terminal box

Length

295.1 mm

Width

295.1 mm

Depth

152.4 mm

Mounting method

Surface mounted/recessed mounted

Extension possible

N

Number of inlets

0

Material

Plastic

Colour

Grey

With cover

Y

Cover attachment

Screwed

With transparent cover

N

Documents/Support Tools

Sales Drawing

Click here