Catalog No. : E989NNJ-5-HD
Description: 4 X 4 X 2 IN PVC JUNCTION BOX
UPC: 34481020943
Descriptors
|
Category |
Electrical junction box |
|
Special Features |
The first non-metallic junction box UL Listed with a NEMA 6P rating per Section 314, exception of the National Electrical Code. |
|
Application |
Carlon junction box offers all the corrosion resistance and physical properties needed for direct burial applications. |
Specifications
|
Material |
PVC |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR31146 | 461201 | N/A | N/A | N/A |
| UL | E88685 | N/A | N/A | N/A | N/A |
|
Length |
94 mm |
|
Length |
4 inch |
|
Width |
94 mm |
|
Width |
4 inch |
|
Depth |
50.8 mm |
|
Depth |
2 inch |
|
Mounting method |
Surface mounted/recessed mounted |
|
Extension possible |
N |
|
Number of inlets |
0 |
|
Material |
Plastic |
|
Colour |
Grey |
|
With cover |
Y |
|
Cover attachment |
Screwed |
|
With transparent cover |
N |
Documents/Support Tools
|
Sales Drawing |