text.skipToContent text.skipToNavigation

Catalog No. : E989NB

Description:  8 INX8 INX4 IN JUNCTION BOX - BLACK

UPC: 34481188933

Molded non-metallic black junction box, 8 inch x 8 inch x 4 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical junction box

Special Features

The first non-metallic junction box UL Listed with a NEMA 6P rating per Section 314, exception of the National Electrical Code.

Application

Carlon junction box offers all the corrosion resistance and physical properties needed for direct burial applications.

Specifications

Material

Noryl

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108471A4223

ETIM EC002713 Terminal box

Length

193.5 mm

Width

193.5 mm

Depth

101.6 mm

Mounting method

Surface mounted/recessed mounted

Extension possible

N

Number of inlets

0

Material

Plastic

Colour

Grey

With cover

Y

Cover attachment

Screwed

With transparent cover

N

Documents/Support Tools

Sales Drawing

Click here