Catalog No. : E988G-CAR
Description: TYPE E COND BDY 32CU 1.25IN PVC 5PK
UPC: 34481132653
- Foam-in-place gasket
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Textured lids |
|
Application |
For use with Schedule 40 and 80 Conduit |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Dimensions
|
Hub Size |
1-1/4 in |
|
Length |
8 in |
|
Width |
2-3/4 in |
|
Model |
Other |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface protection |
Untreated |
|
Surface polished |
N |