Catalog No. : E988F
Description: 1 INCH TYPE E CONDUIT BODY
UPC: 34481065234
- Foam-in-place gasket
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Textured lids |
|
Application |
For use with Schedule 40 and 80 Conduit |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Dimensions
|
Hub Size |
1 in |
|
Length |
6-11/32 in |
|
Width |
2-1/32 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Model |
Other |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface protection |
Untreated |
|
Surface polished |
N |
Documents/Support Tools
|
Sales Drawing |