Catalog No. : E987R-AS
Description: E987R WITH DIE CUT GASKET
UPC: 34481197805
Descriptors
|
Category |
Electrical junction box |
|
Application |
Carlon junction box offers all the corrosion resistance and physical properties needed for direct burial applications |
Specifications
|
Material |
Polycarbonate |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
5.68 Inches x 5.68 Inches x 4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR31146 | 461201 | N/A | N/A | N/A |
| UL | E88685 | N/A | QCMZ | N/A | N/A |
|
Mounting method |
Surface mounted/recessed mounted |
|
Extension possible |
N |
|
Number of inlets |
0 |
|
Material |
Plastic |
|
Colour |
Grey |
|
With cover |
Y |
|
Cover attachment |
Screwed |
|
With transparent cover |
N |
Documents/Support Tools
|
Sales Drawing |