Catalog No. : E987NX
Description: 4X4 PVC JUNCT BOX COVER W/FIP GASK
UPC: 34481000976
Non-Metallic Junction Box Cover with FIP Gasket - 4 inch x 4 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
PVC |
|
Shape |
Square |
|
Color |
Gray |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4 Inches x 4 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR31146 | 461201 | N/A | N/A | N/A |
| UL | E88685 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |
|
Suitable for central conduit box |
Y |