text.skipToContent text.skipToNavigation

Catalog No. : E987NR

Description:  4 X 4 X 4 IN PVC JUNCTION BOX

UPC: 34481190493

Molded Junction Box, Length 4 Inch x Width 4 Inch x Depth 4 Inch, Material PVC, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical junction box

Special Features

The first non-metallic junction box UL Listed with a NEMA 6P rating per Section 314, exception of the National Electrical Code.

Application

Carlon junction box offers all the corrosion resistance and physical properties needed for direct burial applications.

Specifications

Material

PVC

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E11461

Dimensions

Size

4 Inches x 4 Inches x 4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR31146 461201 N/A N/A N/A
UL E88685 N/A QCMZ N/A N/A

Sustainability

Environmental product declaration

9AKK108471A4224

ETIM EC002713 Terminal box

Length

93.7 mm

Width

93.7 mm

Depth

101.6 mm

Mounting method

Surface mounted/recessed mounted

Extension possible

N

Number of inlets

0

Material

Plastic

Colour

Grey

With cover

Y

Cover attachment

Screwed

With transparent cover

N

Documents/Support Tools

Sales Drawing

Click here